技术参数

氯气
测量原理Ozone
应用Drinking water
Utilities of all industries
Less drained sample water
特点Flow assembly for multiparameter measurement
设计Flow through assembly with optimized flow path for disinfection sensors and for 12 mm sensors
optional: flow monitoring
optional: dosing
材质Plexiglas (PMMA) with FKM seals
外形尺寸modular, from WxHxD 165x155x73 mm (6.50x6.10x2.87 in) up to 345x249.5x94 mm (13.58x9.82x3.70 in)
过程温度0 to 60 °C (32 to 140°F)
过程压力0 to 4 bar (0 to 58 psi) relative
连接G1/4" or adaptation